Eaton B-Line series acoustical tee and t-bar fasteners, 25 lb load capacity, 5/8" stud length, 9/16" twist fasteners
| Product Name |
Eaton B-Line series twist fastener
|
| Catalog Number |
BA-2-9-WBN
|
| UPC |
781011034603
|
| Product Length/Depth |
9 in
|
| Product Height |
2 in
|
| Product Width |
9 in
|
| Product Weight |
0.02 lb
|
| Certifications |
cULus Listed
|
| Type |
9/16" twist fasteners
|
| Size |
5/8 inch stud length
|
| Load capacity |
25 lbs
|