Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.032lbs, Stud length: 0.63", 0.56" Twist fasteners, 40 lbs load capacity, White
| Product Name |
Eaton B-Line series twist fastener
|
| Catalog Number |
BA-4-9-W
|
| UPC |
781011034610
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.032 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Supports electrical fixtures from 0.56 inch T-bar
|
| Product Category |
Acoustical tee
|
| Type |
0.56" Twist fasteners
|
| Size |
Stud length: 0.63 inch
|
| Load capacity |
40 lbs
|