| Product Name |
Eaton B-Line series box mounting bracket and accessories
|
| Catalog Number |
BB2TCT-075
|
| UPC |
799038630159
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.007 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Wall studs
|
| Type |
Box mounting accessories
|
| Size |
Copper pipe insulator sleeve 0.75 inch
|