| Product Name |
Eaton B-Line series box mounting bracket and accessories
|
| Catalog Number |
BB2TSC
|
| UPC |
799038630036
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.026 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Wall studs
|
| Type |
Box mounting clip
|
| Mounting method |
Mounts 1.5inch, 2.13inch, 2.5inch, and 2.8inch deep boxes
|