| Product Name |
Eaton's Crouse-Hinds series Raxton BB reducer
|
| Catalog Number |
BBA1220YXN
|
| Product Length/Depth |
19 mm
|
| Product Height |
27.713 mm
|
| Product Width |
24 mm
|
| Product Weight |
0.037 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
NEC/CEC IEC |
| Type |
Standard
|
| Material |
Brass
|
| End 1 Size |
M20
|
| End 1 Type |
Metric
|
| End 2 Size |
PG 7
|
| End 2 Type |
PG
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
Standard
|