下载文档 () / 20

BBT-HFUSA

Telescoping open bracket for 14.5"to 25"stud spacing, to be used with BBA or BBA-4 mounting bracket, USA version

常用规格

Product Name
Eaton B-Line series box support fasteners
Catalog Number
BBT-HFUSA
UPC
799038849988
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.746 lb
Compliances
cULus Listed
Certifications
UL Listed
CSA certified

Model

Product Category
Wall studs
Type
Box support brackets

Specifications

Size
Metal stud size: 4 inch, 3.63 inch, 2.5 inch

Material/Finish

Finish
Pre-galvanized

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。