知识搜索
下载文档 () / 20
动力,因我们而不同*

BC10 HDG WR CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, C shape, Wire pulling rollers, SnapPack gasket and cover, 4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC10 HDG WR CG
UPC
662276422681
Product Length/Depth
23.75 in
Product Height
5.38 in
Product Width
5.25 in
Product Weight
25.65 lb
Certifications
UL514B
CSA C22.2 No. 18

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
4"
Material
Feraloy iron alloy
Finish
Hot dip galvanized
Special features
Wire pulling rollers, SnapPack gasket and cover

导出产品规格