Eaton Crouse-Hinds series Condulet B mogul conduit body
BC10 SA

BC10 SA

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, 4"
BC10 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC10 SA
UPC
782274127170
Product Length/Depth
23.75 in
Product Height
5.38 in
Product Width
5.25 in
Product Weight
11.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Trade size
4"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.