知识搜索
下载文档 () / 20
动力,因我们而不同*

BC3 SA CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, SnapPack gasket and cover, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC3 SA CG
UPC
662276471733
Product Length/Depth
9.56 in
Product Height
1.88 in
Product Width
2.19 in
Product Weight
1.58 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
C
Trade size
1"
Material
Copper-free aluminum
Special features
SnapPack gasket and cover

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。