Eaton Crouse-Hinds series Condulet B mogul conduit body
BC3 SA

BC3 SA

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, 1"
BC3 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC3 SA
UPC
782274127095
Product Length/Depth
9.56 in
Product Height
1.88 in
Product Width
2.19 in
Product Weight
1.03 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Trade size
1"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.