Eaton Crouse-Hinds series Condulet B mogul conduit body
BC5 SA CG

BC5 SA CG

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, C shape, SnapPack gasket and cover, 1-1/2"
BC5 SA CG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BC5 SA CG
UPC
662276471740
Product Length/Depth
13.75 in
Product Height
2.56 in
Product Width
3 in
Product Weight
3.45 lb

产品规格

Special features
SnapPack gasket and cover
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Trade size
1-1/2"
Shape
C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.