Eaton B-Line series datacomm and low voltage support fasteners, Cable hook, Wall mount, 1-5/16" hook, 1 J-hook, Brown, Load capacity of 30 lbs, Steel
| Product Name |
Eaton B-Line series cable hook color id clip
|
| Catalog Number |
BCH21BR
|
| UPC |
782051463897
|
| Product Length/Depth |
1.69 in
|
| Product Height |
3.622 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.15 lb
|
| Certifications |
UL/CUL listed
|
| Type |
Cable hook
|
| Special features |
Wall mount
|
| Load capacity |
30 lb
|
| Hook size |
1.31 in
|
| Number of J-hooks |
1
|
| Material |
Steel
|