Eaton B-Line series datacomm and low voltage support fasteners, Cable to floor support fastener, Floor post mount, 1" Square floor post size, 2" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel
| Product Name |
Eaton B-Line series cable hook to floor support fastener
|
| Catalog Number |
BCH32-G-8-12
|
| UPC |
781011724894
|
| Product Length/Depth |
2.145 in
|
| Product Height |
4.132 in
|
| Product Width |
4.392 in
|
| Product Weight |
0.256 lb
|
| Certifications |
UL/CUL listed
|
| Type |
Cable to floor support fastener
|
| Special features |
Floor post mount
|
| Load capacity |
30 lb
|
| Hook size |
2 in
|
| Number of J-hooks |
1
|
| Material |
Steel
|
| Finish |
Pre-galvanized
|