知识搜索
下载文档 () / 20
动力,因我们而不同*

BCH64-C442A

Eaton B-Line series datacomm and low voltage support fasteners, 360° rotation, Cable to beam fastener, Beam mount, 1/8" Min flange thickness, 5/8" Max flange thickness, 4" Hook,1 J-hook, Pre-galvanized,Load capacity 30 lbs, Steel,A series

常用规格

Product Name
Eaton B-Line series cable hook to beam fastener
Catalog Number
BCH64-C442A
UPC
782051418538
Product Length/Depth
4.209 in
Product Height
9.373 in
Product Width
2.38 in
Product Weight
0.647 lb
Certifications
UL/CUL listed

Model

Type
Cable to beam fastener
Special features
Beam mount

Specifications

Load capacity
30 lb
Mounting dimensions - min
1/8"
Mounting dimensions - max
5/8"
Hook size
4 in
Number of J-hooks
1

Material/Finish

Material
Steel
Finish
Pre-galvanized

导出产品规格