Eaton B-Line series datacomm and low voltage support fasteners, Color coded for content desination,Easy to designate pathways to prevent crossover, Snapped on j-hook after it is installed, J-hook color id clip, J-hook, 1-5/16" Hook, Blue
| Product Name |
Eaton B-Line series cable hook color id clip
|
| Catalog Number |
BCHID-BL21
|
| UPC |
799038544913
|
| Product Length/Depth |
1.69 in
|
| Product Height |
1.37 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.008 lb
|
| Certifications |
UL Listed
|
| Type |
J-hook color id clip
|
| Hook size |
1.31 in
|