Eaton B-Line series box support fasteners, Plastic, Used with (BCH32), ID
| Product Name |
Eaton B-Line series cable hook color id clip
|
| Catalog Number |
BCHID-GY32
|
| UPC |
799038545002
|
| Product Length/Depth |
1 in
|
| Product Height |
2 in
|
| Product Width |
1 in
|
| Product Weight |
1 lb
|
| Certifications |
cULus Listed
|
| Type |
ID
|
| Special features |
Used with (BCH32)
|
| Color |
Gray
|