Eaton B-Line series datacomm and low voltage support fasteners, Color coded for content desination,Easy to designate pathways to prevent crossover, Snapped on j-hook after it is installed, J-hook color id clip, J-hook, 2" Hook, Red
| Product Name |
Eaton B-Line series cable hook color id clip
|
| Catalog Number |
BCHID-RD32
|
| UPC |
799038545026
|
| Product Length/Depth |
2.38 in
|
| Product Height |
2.06 in
|
| Product Width |
2 in
|
| Product Weight |
0.01 lb
|
| Certifications |
UL Listed
|
| Type |
J-hook color id clip
|
| Hook size |
2 in
|