| Product Name |
Eaton B-Line series conduit trapeze support
|
| Catalog Number |
BCTS1-120 SS6
|
| UPC |
799038786559
|
| Product Length/Depth |
122 in
|
| Product Height |
1.313 in
|
| Product Width |
2.62 in
|
| Product Weight |
8.8 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Listed
|
| Special features |
Conduit hole automatically align conduits
|
| Type |
BCTS1 series
|
| Application |
Support runs of conduit/pipe on same elevation
|
| Finish |
Stainless steel type 316
|
| Material |
Steel
|
| Conduit/pipe size - max |
1 in
|
| Number of conduits/pipes |
60
|