| Product Name |
Eaton's Crouse-Hinds series Redapt BD-U breather/drain
|
| Catalog Number |
BDU1130D1
|
| Product Length/Depth |
35 mm
|
| Product Height |
40.334 mm
|
| Product Width |
34.93 mm
|
| Product Weight |
0.133 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP66
IP67 IP68 |
| Material |
Brass
|
| O-ring material |
Silicone
|
| Plating |
Electroless nickel
|
| Thread Size |
3/4"
|
| Thread type |
NPT
|
| Protection type |
Flameproof and Increased Safety
|
| Castellated locknut |
No
|