下载文档 () / 20
动力,因我们而不同*

BDU3004D1

Eaton Crouse-Hinds series Redapt BD-U breather/drain, Flameproof and Increased Safety, Stainless steel, Silicone o-ring, Unplated, M20, Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt BD-U breather/drain
Catalog Number
BDU3004D1
Product Length/Depth
31 mm
Product Height
31.177 mm
Product Width
27 mm
Product Weight
0.084 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP67
IP68
Material
Stainless steel
O-ring material
Silicone
Plating
Unplated
Thread Size
M20
Thread type
Metric
Protection type
Flameproof and Increased Safety
Castellated locknut
No

导出产品规格