下载文档 () / 20
动力,因我们而不同*

BE-9-12

Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.04lbs, Flange beam fasteners, .56" Min mount size, .75" Max mount size, 200 lbs load capacity

常用规格

Product Name
Eaton B-Line series beam fasteners
Catalog Number
BE-9-12
UPC
781011183059
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.04 lb
Certifications
UL/CUL listed

Application

Application
Permits fast, easy installation on bulb tees-beams

Model

Product Category
Beams
Type
Flange beam fasteners
Mounting method
Flange

Specifications

Load capacity
200 lbs
Mounting dimensions - min
0.56
Mounting dimensions - max
0.75

导出产品规格