Eaton B-Line series beam fasteners, Conduit and cable, Flange, 1" Height, 1" Length, 1" Width, 0.027lbs, Flexible conduit/cable fasteners, .56" Min mount size, .75" Max mount size
| Product Name |
Eaton B-Line series cable fastener
|
| Catalog Number |
BFA-1520
|
| UPC |
781011199562
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.027 lb
|
| Certifications |
CE
UL Listed |
| Application |
Flexible conduit/cable fasteners
|
| Product Category |
Conduit and cable
|
| Type |
Flexible conduit/cable fasteners
|
| Mounting method |
Flange
|
| Mounting dimensions - min |
0.56
|
| Mounting dimensions - max |
0.75
|