下载文档 () / 20
动力,因我们而不同*

BFP22H17/8-120

Eaton B-Line series straight section, 1.62" H x 120" L x 1.62" W, Polyester resin, H178

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
BFP22H17/8-120
UPC
781011048808
Product Length/Depth
120 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
6 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Hole pattern
H178

Material/finish

Material
Polyester resin

导出产品规格