下载文档 () / 20
动力,因我们而不同*

BFP42H17/8-240

Eaton B-Line series straight section, 1" H x 240" L x 1.62" W, Polyester resin, H178

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
BFP42H17/8-240
UPC
781011048891
Product Length/Depth
240 in
Product Height
1 in
Product Width
1.62 in
Product Weight
9.2 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Hole pattern
H178

Material/finish

Material
Polyester resin

导出产品规格