下载文档 () / 20
动力,因我们而不同*

BFV42A-240

Eaton B-Line series straight section, 2" H x 240" L x 1.62" W, Vinyl polyester resin

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
BFV42A-240
UPC
781011012861
Product Length/Depth
240 in
Product Height
2 in
Product Width
1.62 in
Product Weight
17 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material/finish

Material
Vinyl polyester resin

导出产品规格