下载文档 () / 20
动力,因我们而不同*

BFV501-11/4

Eaton B-Line series U-bolts with hex nuts, 1.25" H x 0.375" D, Steel, 300 Lbs load cap, 3/8”-16 bolt size

常用规格

Product Name
Eaton B-Line series U-bolts with hex nuts
Catalog Number
BFV501-11/4
UPC
781011026639
Product Length/Depth
0 in
Product Height
1.25 in
Product Weight
0.18 lb
Compliances
Not Applicable
Certifications
Not Applicable
UL Listed

Model

Bolt/thread/rod size
3/8”-16
Type
U-bolts with hex nuts

Load rating/capacity

Load capacity
300 lbs

Material/finish

Material
Steel

导出产品规格