下载文档 () / 20
动力,因我们而不同*

BG-16-E-9-12

Eaton B-Line series conduit support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.085lbs, Conduit size: 1", Guide-Rite conduit to beam fasteners, .56" Min mount size, .75" Max mount size

常用规格

Product Name
Eaton B-Line series Guide-Rite conduit to beam fastener
Catalog Number
BG-16-E-9-12
UPC
781011185855
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.085 lb
Certifications
UL/CUL listed

Specifications

Mounting dimensions - min
0.56
Mounting dimensions - max
0.75

导出产品规格