| Product Name |
Eaton B-Line series Guide-Rite conduit to beam fastener
|
| Catalog Number |
BG-16-U-5-8-AS
|
| UPC |
781011049706
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.269 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Secure attach to beam fastener with anchor straps
|
| Product Category |
Beams
|
| Type |
Guide-Rite conduit to beam fasteners
|
| Mounting method |
Flange
|
| Size |
Conduit size: 1 inch
|
| Mounting dimensions - min |
0.31
|
| Mounting dimensions - max |
0.50
|