| Product Name |
Eaton B-Line series Guide-Rite conduit to rod fastener
|
| Catalog Number |
BG-16-W6
|
| UPC |
781011955205
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.062 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Conduit and cable
|
| Type |
Guide-Rite conduit to rod fasteners
|
| Special features |
Conduit to rod fastener
|
| Size |
Conduit size: 1 inch EMT/Rigid
|
| Load capacity |
50 lbs vertical, 25 lbs horizontal
|
| Mounting dimensions - min |
0.38
|
| Mounting dimensions - max |
0.44
|