| Product Name |
Eaton B-Line series Guide-Rite conduit to beam fastener
|
| Catalog Number |
BG-24-C1
|
| UPC |
781011186951
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.105 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Supports conduit and electrical boxes
|
| Product Category |
Beams
|
| Type |
Conduit to beam fasteners
|
| Size |
Conduit size: 1.25 inch EMT/Rigid
|
| Load capacity |
25 lbs
|
| Mounting dimensions - max |
0.50
|