| Product Name |
Eaton B-Line series Guide-Rite conduit to stud fastener
|
| Catalog Number |
BG-8-12-B5
|
| UPC |
781011184803
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.085 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Attaches conduit to most metal studs
|
| Product Category |
Wall studs
|
| Style |
Guide-rite design
|
| Type |
Guide-Rite conduit to stud fastner
|
| Size |
Conduit size: 0.5 inch, 0.75 inch EMT/Rigid
|