| Product Name |
Eaton B-Line series Guide-Rite hanger
|
| Catalog Number |
BG-8-12-F13
|
| UPC |
781011185206
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.06 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Allows for parallel conduit runs
|
| Product Category |
Hangers
|
| Type |
Guide-Rite fastener
|
| Size |
Conduit size: 0.5 inch, 0.75 inch
|
| Load capacity |
100 lbs
|