| Product Name |
Eaton B-Line series Guide-Rite conduit to beam fastener
|
| Catalog Number |
BG-8-12-U-9-12
|
| UPC |
781011185350
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.11 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Conduit to beam fasteners
|
| Product Category |
Beams
|
| Type |
Guide-Rite conduit to beam fasteners
|
| Mounting method |
Flange
|
| Size |
Conduit size: 0.5 inch, 0.75 inch
|
| Mounting dimensions - min |
0.56
|
| Mounting dimensions - max |
0.75
|