| Product Name |
Eaton B-Line series Guide-Rite conduit and box support fastener
|
| Catalog Number |
BG812-S18
|
| UPC |
781011035730
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.32 lb
|
| Certifications |
UL/CUL listed
|
| Size |
1/2 inch rigid conduit
|
| Material |
Steel
|