| Product Name |
Eaton B-Line series strap hanger
|
| Catalog Number |
BH-9-12
|
| UPC |
781011188900
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.05 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Suspends straps through 1.5 inch wide
|
| Product Category |
Hangers
|
| Type |
Strap hangers
|
| Mounting method |
Flange
|
| Special features |
Parallel
|
| Load capacity |
200 lbs
|
| Mounting dimensions - min |
0.56
|
| Mounting dimensions - max |
0.75
|