| Product Name |
Eaton B-Line series bracket fastener
|
| Catalog Number |
BH1-H8
|
| UPC |
781011189358
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.052 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Hangers
|
| Type |
Offset bracket fasteners
|
| Size |
#8 wire or 0.25 inch plain rod
|
| Load capacity |
16 lbs
|