| Product Name |
Eaton B-Line series rod to beam hanger
|
| Catalog Number |
BH2-E-5-8
|
| UPC |
781011189457
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.06 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Suspend wire or plain and threaded rod
|
| Product Category |
Hangers
|
| Type |
Rod to beam hangers
|
| Mounting method |
Flange
|
| Load capacity |
160 lbs
|
| Mounting dimensions - min |
0.31
|
| Mounting dimensions - max |
0.50
|