下载文档 () / 20
动力,因我们而不同*

BHP3583 BW

Eaton Crouse-Hinds series BHP plug, 30A, 0.500-0.875" cable diameter, Four-wire, five-pole, Brass, 60-400 Hz, Style 2, Copper-free aluminum, 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series BHP plug
Catalog Number
BHP3583 BW
UPC
782274430669
Product Length/Depth
10.875 in
Product Height
5 in
Product Width
5 in
Product Weight
5.35 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
12
Amperage Rating
30A
Voltage rating
480 Vac
Contact material
Brass
Configuration
Four-wire, five-pole
Frequency rating
60-400 Hz
Grounding style
Style 2
Material
Copper-free aluminum
Cable diameter
0.500-0.875 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。