下载文档 () / 20
动力,因我们而不同*

BHRC6385N

Eaton Crouse-Hinds series BHR interlocked receptacle with switch, 60A, Through feed, Two-wire, three-pole, Brass contacts, Style 2, Copper-free aluminum, Threaded cap, Factory sealed, 1-1/2", 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series BHR interlocked receptacle with switch
Catalog Number
BHRC6385N
UPC
782274043869
Product Length/Depth
6.5 in
Product Height
27.25 in
Product Width
9.13 in
Product Weight
33.95 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
12
Special features
Factory sealed
Amperage Rating
60A
Voltage rating
480 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Two-wire, three-pole
Enclosure type
With switch
Grounding style
Style 2
Material
Copper-free aluminum
Receptacle style
Threaded cap
Trade size
1-1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。