下载文档 () / 20
动力,因我们而不同*

BK/AGC-B-1/8

Eaton AGC series Fast-acting fuse .125A, 250 Vac, 32 Vdc (self certified), BK-AGC-B-1-8

常用规格

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
BK/AGC-B-1/8
UPC
051712122139
Product Height
32 mm
Product Weight
1.75 g
Compliances
CE Marked

产品规格

Amperage Rating
.125A
Interrupt rating
35 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

导出产品规格