下载文档 () / 20
动力,因我们而不同*
已退市

BK/AGC-V-1-1/2

Eaton AGC series Fast-acting fuse 1.50A, 250 Vac, 32 Vdc (self certified), BK-AGC-V-1-1-2

常用规格

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
BK/AGC-V-1-1/2
UPC
051712270458
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.007 lb
Compliances
CE Marked

产品规格

Used with
axial leads and caps
Amperage Rating
1.50 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

导出产品规格