下载文档 () / 20
动力,因我们而不同*
已退市

BK/AGC-V-4/10

Fast-Acting Fuse, 4/10A, 250 Vac, 32 Vdc (self certified), 35A at 250 Vac, 10 kAIC at 125 Vac, 60 min maximum at 135%, 120 s maximum at 200%, Ferrule end X ferrule end, 1/4 in Diameter X 1-1/4 in Length, Bulk 100, a, BK-AGC-V-4-10

常用规格

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
BK/AGC-V-4/10
UPC
051712270380
Product Length/Depth
0.252 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.007 lb
Compliances
CE Marked

产品规格

Used with
axial leads and caps
Amperage Rating
4/10A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Application
Electronic circuits

导出产品规格