下载文档 () / 20
动力,因我们而不同*

BK/AGW-30

Eaton AGW Series Fast-acting fuse 30A, 38 Vac, 32 Vdc (self certified), BK-AGW-30

常用规格

Product Name
Eaton Bussmann series AGW fast-acting glass tube fuse
Catalog Number
BK/AGW-30
UPC
051712315128
Product Length/Depth
0.875 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.004 lb
Compliances
Not Applicable

产品规格

Amperage Rating
30 A
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 110%, 60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
38 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

导出产品规格