下载文档 () / 20
动力,因我们而不同*
已退市

BK/C520-125MA

EOL, REPLACED BY BK/C520-125-R ROHS COMPLIANT VERSION HAS NO FIT/FORM/FUNCTION DIFFERENCE

常用规格

Product Name
Eaton Bussmann series C520 fast-acting fuse
Catalog Number
BK/C520-125MA
UPC
051712341783
Product Length/Depth
0.25 in
Product Height
0.591 in
Product Width
0.197 in
Product Weight
0.002 lb
Compliances
CE Marked

产品规格

Amperage Rating
125 mA
Interrupt rating
35 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 3 sec at 135%, 120 sec at 200%
Material
Glass tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits, printed circuit boards

导出产品规格