下载文档 () / 20
动力,因我们而不同*

BK/GMA-V-3.5A

Eaton GMA Series Fast-acting fuse 3.50A, 125 Vac, 32 Vdc, BK-GMA-V-3-5A

常用规格

Product Name
Eaton Bussmann series GMA Fast-acting glass tube fuse
Catalog Number
BK/GMA-V-3.5A
UPC
051712142939
Product Length/Depth
20 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.004 kg
Compliances
CE Marked

产品规格

Used with
axial leads and caps
Amperage Rating
3.50A
Interrupt rating
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

导出产品规格