下载文档 () / 20
动力,因我们而不同*

BK/GMW-1

Eaton GMW Series Specialty fuse 1A, 125Vac or less, BK-GMW-1

常用规格

Product Name
Eaton GMW radial fuse
Catalog Number
BK/GMW-1
UPC
051712106511
Product Length/Depth
0.25 in
Product Height
0.28 in
Product Width
0.28 in
Product Weight
0.001 lb
Compliances
Not Applicable
Contact Manufacturer
Certifications
Not Applicable

产品规格

Used with
35 A
Amperage Rating
1 A
Interrupt rating
35 AIC
Fuse indicator
Non-indicating
Response time
4 hr at 100%, 10 sec at 200%
Quantity
100
Voltage rating
125 V
Type
Electronic
Special features
Radial termination
Application
Electronic circuits

导出产品规格