下载文档 () / 20
动力,因我们而不同*

BL-G400-D2-S

Eaton Crouse-Hinds series BL-G400 hazardous area enclosed gateway, 0.249A, Modbus RTU, 50/60 Hz, -15°C to +47°C, RS-485 serial interface, (3) 1/2" Myers hubs, 100-240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series BL-G400 enclosed gateway
Catalog Number
BL-G400-D2-S
UPC
786687114734
Product Length/Depth
9.79 in
Product Height
12.95 in
Product Width
6.56 in
Product Weight
10.5 lb

产品规格

Special features
(3) 1/2" Myers hubs
Amperage Rating
0.249A
Operating Temperature
-15°C to +47°C
Serial interface
RS-485
Voltage rating
100-240 VAC
Frequency rating
50/60 Hz
Current rating - max
0.249A
NEMA rating
4X{NR115}
Communication
Modbus RTU{B66307}
Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
NEC Hazardous Rating
Class I, Division 2
Class II, Division 2
Class III

导出产品规格