| Product Name |
Eaton B-Line series deck hanger bracket
|
| Catalog Number |
BL1400-DH
|
| UPC |
799038765851
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.12 lb
|
| Certifications |
UL/CUL listed
|
| Application |
Supports conduit or pipe up to 1.5 inch diameter
|
| Product Category |
Hangers
|
| Type |
Deck hanger bracket
|
| Size |
Conduit size: 0.5 inch EMT/RGD
|
| Load capacity |
100 lbs
|