知识搜索
下载文档 () / 20
动力,因我们而不同*

BLB10 SA

Eaton Crouse-Hinds series Condulet B mogul conduit body, Copper-free aluminum, LB shape, 4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BLB10 SA
UPC
782274126388
Product Length/Depth
22.13 in
Product Height
7 in
Product Width
5.25 in
Product Weight
10.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Trade size
4"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。