| Product Name |
Eaton Bussmann series BMM fuse blocks
|
| Catalog Number |
BMM603-3S
|
| UPC |
051712694384
|
| Product Length/Depth |
2.4 in
|
| Product Height |
3.7 in
|
| Product Width |
2.4 in
|
| Product Weight |
0.18 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
30 A
|
| Number of poles |
Three-pole
|
| Impulse withstand voltage |
200 kA
|
| Operating temperature - max |
120 °C
|
| Operating temperature - min |
-20 °C
|
| Torque rating |
20 lb-in
|
| Fuse type |
Midget
|
| Accessories |
CVR-CCM, CVRI-CCM
|
| Short-circuit rating |
200 kA
|
| Connection |
Screw
|
| Wire size |
#18-11 AWG Cu
|
| Mounting method |
DIN rail
Panel |
| Voltage rating |
600 V
|
| Type |
Fuse Blocks
|